Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618858
CUTTING RING, P-R 38 S-1.4571 H
WAL618858
Catalog item:
WAL618858
Where to buy
Export PDF
Tools
Add to comparison
WAL618858
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618858
Product height in
1.751
Product height mm
44.475
Product length in
0.511
Product length mm
12.979
Product width in
1.751
Product width mm
44.475
Sub brand
Waltech