Danfoss Waltech
WAL625034
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL625034
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Amperage | 16 A | |
| Brand | Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Mounting | Free Standing | |
| Power type | Automated Electrical | |
| Product color/finish | Yellow | |
| Product Height | 8.66 in | |
| Product Length/Depth | 29.13 in | |
| Product material | Carbon Steel | |
| Product Type | Pre-assembly Machine | |
| Product Volume | 5562.461 in³ | |
| Product Weight | 242.51 lb | |
| Product Width | 22.05 in | |
| Sub-brand | Waltech | |
| Trade Name | WALRing | |
| Voltage | 230 V |