Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL625133
RING, WF-PLUS-SR 8 L/S A4GS
WAL625133
Catalog item:
WAL625133
Where to buy
Export PDF
Tools
Add to comparison
WAL625133
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL625133
Product height in
0.434
Product height mm
11.024
Product length in
0.342
Product length mm
8.687
Product width in
0.434
Product width mm
11.024
Sub brand
Waltech