Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL625142
RING, WF-PLUS-SR 42 L A4GS
WAL625142
Catalog item:
WAL625142
Where to buy
Export PDF
Tools
Add to comparison
WAL625142
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL625142
Product height in
1.540
Product height mm
39.116
Product length in
0.980
Product length mm
24.892
Product width in
1.540
Product width mm
39.116
Sub brand
Waltech