Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL626012
FUNCTIONAL NUT, PR-M 42 L
WAL626012
Catalog item:
WAL626012
Where to buy
Export PDF
Tools
Add to comparison
WAL626012
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL626012
Product height in
2.363
Product height mm
60.020
Product length in
0.945
Product length mm
24.003
Product width in
2.363
Product width mm
60.020
Sub brand
Waltech