Danfoss Waltech
WAL626022-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL626022-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Product Height | 1.81102362 in |
| Product Length/Depth | 1.06299213 in |
| Product material | Steel |
| Product Type | Tube Fittings |
| Product Volume | 3.486 in³ |
| Product Width | 1.81102362 in |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | M 36 x 2 |
| Trade Name | None |