Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627412 |
| Complete connector | No |
| End size 1 | 8S |
| End size 2 | 8S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.410 |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 19.0 |
| Item type | Adjustable connector |
| Model Code 1 | DAS 8 S A4GS |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.693 |
| Product length mm | 43.000 |
| Product material | Carbon steel |
| Product serial name | DAS … |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 800 |
