Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628227 |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 0.492 |
| Product length mm | 12.500 |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628227 |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 0.492 |
| Product length mm | 12.500 |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Sub brand | Waltech |