WGQ-0005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WGQ-0005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid/Pilot Operated | |
| Adjustment | No | |
| Adjustment Range | 44-2000 psi | |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 24VDC | |
| Design code | 20 | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 200 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Interface | 3/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Yes | |
| Model Code | CG5V-6CW-OF-M-U-H5-20 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 7.4 in | |
| Product Length/Depth | 6.3 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 150.583 in³ | |
| Product Weight | 11.5 lb | |
| Product Width | 3.23 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 6 | |
| Special features | Electrical on/off load from solenoid controlled models|Remote parallel control by other pilot valves connected to “vent” port|Pressure override optimized without detriment to other performance parameters | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | CG5V-6 20 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |