Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | WHR7-02 | WHR7-02 |
| Color | BLACK | Black |
| Compliances | SAE 100R7 | SAE 100R7 |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Inside diameter (inch) | 0.14 | |
| Inside diameter (mm) | 3.50 | |
| Outside diameter (inch) | 0.32 | |
| Outside diameter (mm) | 8.20 | |
| Series | WHR7 SERIES | WHR7 Series |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |