Quick Disconnect Couplings WA06047Q0 (RIGHT)

COUPLING,W6000,F,1/2,SS,-8BSPP,FKM

WV06037V0

Catalog item:

WV06037V0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1/2
BrandDanfoss
Catalog ItemWV06037V0
End size 1-8
End Type 1Female BSPP port washer seal.
Hex size 1 IN1.610
Item typeFemale half
Product height in1.770
Product height mm44.958
Product length in2.970
Product length mm73.914
Product material1.4418 Stainless steel
Product width in1.770
Product width mm44.958
Safety locking mechanismNone
Seal materialFluorocarbon (FKM)
Sub brandGromelle
Thread size 1G 1/2
Valve type2 way
Working pressure max psi10875
Working temperature max F392
Working temperature min F-4

General specifications

Characteristic
Value
EAN/UPC678146212238