COUPLING,W6000,F,3/4,SS,-12BSP,FVMQ-product-details

COUPLING,W6000,F,3/4,SS,-12BSP,FVMQ

WV06047F0

Catalog item:

WV06047F0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size3/4
BrandDanfoss
Catalog ItemWV06047F0
End size 1-12
End Type 1Female BSPP port washer seal.
Hex size 1 IN1.970
Item typeFemale half
Latch typeScrew to connect
Product height in2.160
Product height mm54.864
Product length in3.580
Product length mm90.932
Product material1.4418 Stainless steel
Product width in2.160
Product width mm54.864
Seal materialSilicone
Sub brandGromelle
Thread size 1G 3/4
Valve type2 way
Working pressure max psi10861
Working temperature max F356
Working temperature min F-67