Quick Disconnect Couplings WA06047Q0 (RIGHT)

COUPLING,W6000,F,1/2,CS,-8MNPT,NBR

WV06237VL

Catalog item:

WV06237VL


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical
Body size1/2
BrandDanfoss
Catalog ItemWV06237VL
End size 1-8
End Type 1Male pipe (NPT)
Finish platingZinc trivalent
Flow rate GPM6.74
Fluid loss cc2.80000
Hex size 1 IN1.610
Item typeFemale half
Latch typeScrew to connect
Product height in1.770
Product height mm44.958
Product length in2.910
Product length mm73.914
Product materialCarbon steel
Product width in1.770
Product width mm44.958
Safety locking mechanismNone
Seal materialNitrile (NBR)
Sub brandGromelle
Thread size 11/2-14 NPT
Valve type2 way
Working pressure max psi10875
Working temperature max F212
Working temperature min F-4