Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1P00679NMM02020 | |
| Certifications | ABS CERTIFIEDBVBWBDNVLRMEDMSHA APPROVEDRINAUSCG | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 20 | Size 20 |
| Fitting end size 2 | 25 | Size 25 |
| Fitting hex | R | Fitting(s) to have round. (No hex) |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH681 SERIES | GH681 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 1A20FL16 | |
| Legacy fitting part number 2 | 1A25DL16 | |
| Overall length IN | 76.0 | |
| Overall length MM | 1930 | |
| Thread size 2 | M36X2 | M36x2 |