Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package Contents | Bracket sub assembly |
| Product height in | 5.177 |
| Product height mm | 131.496 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product material | Cast Iron |
| Product width in | 1.770 |
| Product width mm | 44.958 |