Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | D | Design number of pump |
| Displacement | 1 | 1.09 cm3/r [0.06 in3/r] |
| Input shaft | 6 | Straight key shaft dia 12.5 |
| PA series pump | PA | PA series pump |
| Ports type | 6 | Flange port without flange |
| Relief valve | V | With relief valve |
| Relief valve setting | * | With relief pressure set |
| Rotation | R | Right hand rotation cw |