Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | D | Design number of pump |
| Displacement | 2 | 2.07 cm3/r [0.12 in3/r] |
| Input shaft | 6 | Straight key shaft dia 12.5 |
| PA series pump | PA | PA series pump |
| Ports type | 6 | Flange port without flange |
| Rotation | R | Right hand rotation cw |