Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Design number | Design number of pump |
| Displacement | 6.16 cm3/r [0.37 in3/r] |
| Input shaft | Spline shaft 12t |
| PA series pump | PA series pump |
| Ports type | G o-ring thread port |
| Rotation | Left hand rotation ccw |