Danfoss Gear Pump PA3RD66 (RIGHT)

GEAR_PUMP

XPA6LD68


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberDDesign number of pump
Displacement67.67 cm3/r [0.46 in3/r]
Input shaft6Straight key shaft dia 12.5
PA series pumpPAPA series pump
Ports type8Rc thread port
RotationLLeft hand rotation ccw