Danfoss Gear Pump PA3RD67 (RIGHT)

PANLD76

XPANLD76


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberDDesign number of pump
DisplacementN10.00 cm3/r [0.61 in3/r]
Input shaft7Spline shaft 12t
PA series pumpPAPA series pump
Ports type6Flange port without flange
RotationLLeft hand rotation ccw