GEAR_PUMP-product-details

GEAR_PUMP

XPB2RK77


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Design numberDesign number of pump
Displacement10.0 cm3/r [0.6102 in3/r]
Input shaftSpline shaft 11t
PB series pumpPB Series Pump
Ports typeWith port flange
RotationRight hand rotation cw