GEAR_PUMP-product-details

GEAR_PUMP

XPB3RK67


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberKDesign number of pump
Displacement312.7 cm3/r [0.7322 in3/r]
Input shaft6Straight key shaft dia 20.0
PB series pumpPBPB Series Pump
Ports type7With port flange
RotationRRight hand rotation cw