Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | M | Design number of pump |
| Displacement | 5 | 45.9 cm3/r [2.800 in3/r] |
| Input shaft | 6 | Straight key shaft dia 25.0 |
| PC series pump | PC | PC series pump |
| Ports type | 7 | Side 4-Bolt Flange with port flange |
| Rotation | R | Right hand rotation cw |