Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CHEMICAL TRANSFERCOMPRESSOR DISCHARGESTEAM | Chemical transferCompressor dischargeSteam |
| Bend radius min (inch) | 6.500 | |
| Bend radius min (mm) | 165.100 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 483 | |
| Burst pressure (psi) | 7000 | |
| Catalog Item | PH179-10 | |
| Color | STAINLESS STEEL | Stainless steel |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | STAINLESS STEEL | Stainless steel |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.65 | |
| Outside diameter (mm) | 16.51 | |
| Series | PH179 SERIES | PH179 Series |
| Size | -10 | -10 |
| Tube material | PTFE | PTFE |
| Tube wall thickness (inch) | 0.04 | |
| Tube wall thickness (mm) | 0.99 | |
| Working pressure max (bar) | 121 | |
| Working pressure max (psi) | 1750 | |
| Working temperature max (C) | 260 | |
| Working temperature max (F) | 500.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.2 |