GEAR_PUMP
XPHB36LA52
ToolsXPHB36LA52 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Design number | Design number of pump |
| Displacement | 36.0 cm3/r [2.1968in3/r] |
| Input shaft | Spline shaft 13t |
| PHB Series Pump | PHB Series pump |
| Ports type | End G o-ring thread port |
| Rotation | Left hand rotation ccw |