Danfoss Hydro-Line
Y00MU
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y00MU
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 10 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Feature | Designed for smooth operationEasy and affordable to serviceUltra heavy-duty | |
| Model Code | HGGS-10.00X060.00-N-07.00-G-X-P-R-1-3-Y00MU | |
| Mounting style | Head rectangular | |
| Net Stroke Length | 60 in | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 7 in | |
| Rod Material | Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | HG Series | |
| Working pressure - max | 3000 Psi |