Y00UB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y00UB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulic medium duty application | |
| Bore diameter | 3.15 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 3-Cap 3 | |
| Cushions | Cushioned both ends | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | TV17GNXT7KWY00UB | |
| Mounting style | Head Trunnion | |
| Non-Rotating | No | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton wiper double-lipped | |
| Port Location | Head 1-Cap 1 | |
| Port Type | BSPP | |
| Product Height | 4.52755906 in | |
| Product Type | Tie-Rod | |
| Product Width | 7.00787402 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.77 in | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | TV Series | |
| Working pressure - max | 210 Psi |