Y00Y3
TBXXHAXAXXAY00Y3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 4 in |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Threaded |
Cushions | Non-cushioned |
Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
Model Code | TBXXHAXAXXAY00Y3 |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Special, U-cup |
Product Type | Threaded |
Reciprocating | Yes |
Rod Coating | Chrome |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | None |
Tandem | No |
Trade Name | TB Series |
Working pressure - max | 1000 Psi |