Y10047
VGXXSXXXXXHY10047
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 12 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 3 |
Cushions | Cushioned head end |
Feature | Designed for smooth operationEasy and affordable to serviceUltra heavy-duty |
Model Code | VGXXSXXXXXHY10047 |
Non-Rotating | No |
Product Type | Tie-Rod |
Reciprocating | Yes |
Rod Coating | Chrome |
Rod Material | Non Case Hardened |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | VG Series |
Working pressure - max | 3000 Psi |