Y1006F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035410
Y1006F
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Bore diameter | 4.92 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3 |
| Cushions | Cushioned head end |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | TV22KQ0NXKHY1006F |
| Mounting style | Head Extended Tie rod |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Product Height | 6.49606299 in |
| Product Type | Tie-Rod |
| Product Width | 6.49606299 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.2 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Intermediate Male Metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | PolyPak |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | TV Series |
| Working pressure - max | 210 Psi |