Y1008V
Pneumatic threaded cylinder
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
Model Code | TAXXFAXA1RAY1008V |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Type | NPTF |
Product Type | Threaded |
Reciprocating | Yes |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Urethane |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | None |
Tandem | No |
Trade Name | TA Series |