Y100A1
VG10T45N6KAY100A1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Feature | Designed for smooth operationEasy and affordable to serviceUltra heavy-duty |
Model Code | VG10T45N6KAY100A1 |
Non-Rotating | No |
Product Type | Tie-Rod |
Reciprocating | Yes |
Sub-brand | None |
Trade Name | VG Series |
Working pressure - max | 3000 Psi |