Danfoss Hydro-Line
Y100AV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035363
Y100AV
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Feature | Designed for smooth operationEasy and affordable to serviceUltra heavy-duty |
| Model Code | HGUS-10.00X7.00-N-4.50-2-X-P-R-1-1-Y100AV |
| Non-Rotating | Yes |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Tandem | No |
| Trade Name | HG Series |