Y100EE
TBXAXXXXAY100EE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Threaded |
Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
Model Code | TBXAXXXXAY100EE |
Net Stroke Length | .875 in |
Non-Rotating | No |
Port Type | ISO 6149 |
Product Type | Threaded |
Reciprocating | Yes |
Rod Coating | Chrome |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | TB Series |
Working pressure - max | 1000 Psi |