Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 21,129 N |
| Material | STAINLESS STEE |
| Number of active Coils | 7,80 PC |
| Remarks | STRESS RELIEVE |
| Spring, Inside Diameter | 4,3180 mm |
| Spring, Length Test | 14,7320 mm |
| Spring, Length unloaded | 19,0500 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 4,904 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,8890 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |