SPRING-OD.243,FL1.40,SR4.15
Z5032016
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032016
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 10,231 N |
| Material | 300 |
| Number of active Coils | 13,25 PC |
| Remarks | WIND-OPT |
| Spring, Inside Diameter | 4,9022 mm |
| Spring, Length Test | 22,8346 mm |
| Spring, Length unloaded | 35,5600 mm |
| Spring, Outside Diameter | 6,1722 mm |
| Spring, Rate | 0,727 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6350 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |