SPRING-OD.300,FL1.500,SR7.0
Z5032023
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032023
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 15,569 N |
| Material | MUSIC WIRE |
| Number of active Coils | 11,20 PC |
| Remarks | WIND-LEFT |
| Spring, Inside Diameter | 5,9944 mm |
| Spring, Length Test | 25,4000 mm |
| Spring, Length unloaded | 38,1000 mm |
| Spring, Outside Diameter | 7,6200 mm |
| Spring, Rate | 1,226 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 8,1280 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |