SPRING-OD.240,FL.750,SR4.6
Z5032025
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032025
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 3,479 N | |
| Material | STAINLESS STEEL | STAINLESS STEE |
| Number of active Coils | 6,10 PC | |
| Remarks | BLACK OXIDE | BLACK OXIDE |
| Spring, Inside Diameter | 4,9784 mm | |
| Spring, Length Test | 14,7320 mm | |
| Spring, Length unloaded | 19,0500 mm | |
| Spring, Outside Diameter | 6,0960 mm | |
| Spring, Rate | 0,806 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,5588 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |