SPRING-OD.180,FL.690,SR28.3
Z5032033
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032033
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 8,452 N |
| Material | MUSIC WIRE |
| Number of active Coils | 11,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 3,0988 mm |
| Spring, Length Test | 16,0020 mm |
| Spring, Length unloaded | 17,5260 mm |
| Spring, Outside Diameter | 4,5720 mm |
| Spring, Rate | 4,956 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7366 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |