SPRING-OD.240,FL.750,SR66.0
Z5032035
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032035
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 55,781 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | N/A | |
| Remarks | N/A | |
| Spring, Inside Diameter | 3,9624 mm | |
| Spring, Length Test | 14,2240 mm | |
| Spring, Length unloaded | N/A | |
| Spring, Outside Diameter | 6,0960 mm | |
| Spring, Rate | 11,558 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,0668 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |