SPRING-OD.240,FL.500,SR71.42
Z5032037
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032037
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 42,925 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,10 PC |
| Remarks | WIND-OPT |
| Spring, Inside Diameter | 4,1656 mm |
| Spring, Length Test | 9,2710 mm |
| Spring, Length unloaded | 9,2710 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 12,508 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9652 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |