SPRING-OD.300,FL1.50,SR26
Z5032055
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032055
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 43,370 N |
| Material | MUSIC WIRE |
| Number of active Coils | 14,50 PC |
| Remarks | STRESS RELIEVE |
| Spring, Inside Diameter | 5,3340 mm |
| Spring, Length Test | 28,5750 mm |
| Spring, Length unloaded | 18,8722 mm |
| Spring, Outside Diameter | 7,6200 mm |
| Spring, Rate | 4,553 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1430 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |