SPRING-OD.360,FL1.01,SR55
Z5032059
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032059
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 66,723 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 6,3500 mm |
| Spring, Length Test | 18,7452 mm |
| Spring, Length unloaded | 25,6540 mm |
| Spring, Outside Diameter | 9,1440 mm |
| Spring, Rate | 9,632 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,3970 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |