SPRING-OD.240,FL.562,SR6.7
Z5032062
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032062
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | STAINLESS STEE |
| Number of active Coils | N/A |
| Remarks | WIND-LEFT |
| Spring, Inside Diameter | 4,9784 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 14,2748 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 1,173 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,5588 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |