SPRING-OD.212,FL1.228,SR550
Z5032067
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032067
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 315,379 N | |
| Material | CHROMIUM-SILICON ALLOY STEEL | C |
| Number of active Coils | 11,25 PC | |
| Remarks | WIND-RIGHT, STRESS RELIEVED | WI |
| Spring, Inside Diameter | 3,3528 mm | |
| Spring, Length Test | 27,9146 mm | |
| Spring, Length unloaded | 31,1912 mm | |
| Spring, Outside Diameter | 7,4168 mm | |
| Spring, Rate | 96,320 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0320 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |