SPRING - OD,240,FL.740,SR132.5
Z5032077
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032077
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 56,048 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 3,8100 mm |
| Spring, Length Test | 16,3830 mm |
| Spring, Length unloaded | 18,7960 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 23,204 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1430 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |