SPRING-OD.360,FL1.12,SR12.9
Z5032093
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032093
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 33,940 N |
| Material | MUSIC WIRE |
| Number of active Coils | N/A |
| Remarks | N/A |
| Spring, Inside Diameter | 7,2136 mm |
| Spring, Length Test | 13,4366 mm |
| Spring, Length unloaded | 28,4480 mm |
| Spring, Outside Diameter | 9,1440 mm |
| Spring, Rate | 2,259 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9652 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |