SPRING-OD.120,FL.380,SR4.0
Z5032096
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032096
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1,423 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 5,90 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 2,4384 mm | |
| Spring, Length Test | 7,6200 mm | |
| Spring, Length unloaded | 9,6520 mm | |
| Spring, Outside Diameter | 3,0480 mm | |
| Spring, Rate | 0,701 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,0480 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |