SPRING-OD.300, FL1.00, SR5.32
Z5032105
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032105
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 8,007 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND-OPT |
| Spring, Inside Diameter | 6,2992 mm |
| Spring, Length Test | 16,5100 mm |
| Spring, Length unloaded | 25,4000 mm |
| Spring, Outside Diameter | 7,6200 mm |
| Spring, Rate | 0,932 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6604 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |