SPRING-OD.603,FL1.265,SR518
Z5033001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033001
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 733,957 N |
| Material | C |
| Number of active Coils | N/A |
| Remarks | SHOT PEENED |
| Spring, Inside Diameter | 9,2202 mm |
| Spring, Length Test | 24,3840 mm |
| Spring, Length unloaded | 32,3850 mm |
| Spring, Outside Diameter | 15,3162 mm |
| Spring, Rate | 90,716 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,0480 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |